SLWU067D November   2009  – March 2022 ADS4122 , ADS4125 , ADS4126 , ADS4128 , ADS4129 , ADS4142 , ADS4145 , ADS4146 , ADS4149 , ADS41B25 , ADS41B29 , ADS41B49 , ADS58B18 , ADS58B19

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 Purpose
    2. 1.2 EVM Quick-Start Procedure
  3. 2Circuit Description
    1. 2.1 Schematic Diagram
    2. 2.2 Circuit Function
      1. 2.2.1 Power
        1. 2.2.1.1 Power Supply Option 1
        2. 2.2.1.2 Power Supply Option 2
        3. 2.2.1.3 Power Supply Option 3
      2. 2.2.2 Clock Input
        1. 2.2.2.1 Clock Option 1
        2. 2.2.2.2 Clock Option 2
        3. 2.2.2.3 Clock Option 3
      3. 2.2.3 Analog Inputs
        1. 2.2.3.1 Analog Input Option 1
        2. 2.2.3.2 Analog Input Option 2
      4. 2.2.4 Digital Outputs
  4. 3TI ADC SPI Control Interface
    1. 3.1 Installing the ADC SPI Interface
    2. 3.2 Setting Up the EVM for ADC SPI Control
    3. 3.3 Using the TI ADC SPI Interface Software
      1. 3.3.1 SPI Register Writes
  5. 4Quick Start Setup
  6. 5Evaluation
    1. 5.1 Register Programming
    2. 5.2 Quick-Test Results

Clock Option 3

Option 3 is used for a differential LVPECL clock. This configuration eliminates the need for a crystal filter. It uses the same EEPROM configuration as Option 2, but in this case, the ADC clock pins are connected to Y1N and Y1P. The jumper setting uses the clock output Y1P and Y1N from CDCE72010, to clock ADC. This configuration is not recommended for SNR critical applications. Notice that the clock frequency does not change. The frequency remains the same as in Clock Option 2. The test result using this option is shown in Figure 2-4.