SLWU067D November   2009  – March 2022 ADS4122 , ADS4125 , ADS4126 , ADS4128 , ADS4129 , ADS4142 , ADS4145 , ADS4146 , ADS4149 , ADS41B25 , ADS41B29 , ADS41B49 , ADS58B18 , ADS58B19

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 Purpose
    2. 1.2 EVM Quick-Start Procedure
  3. 2Circuit Description
    1. 2.1 Schematic Diagram
    2. 2.2 Circuit Function
      1. 2.2.1 Power
        1. 2.2.1.1 Power Supply Option 1
        2. 2.2.1.2 Power Supply Option 2
        3. 2.2.1.3 Power Supply Option 3
      2. 2.2.2 Clock Input
        1. 2.2.2.1 Clock Option 1
        2. 2.2.2.2 Clock Option 2
        3. 2.2.2.3 Clock Option 3
      3. 2.2.3 Analog Inputs
        1. 2.2.3.1 Analog Input Option 1
        2. 2.2.3.2 Analog Input Option 2
      4. 2.2.4 Digital Outputs
  4. 3TI ADC SPI Control Interface
    1. 3.1 Installing the ADC SPI Interface
    2. 3.2 Setting Up the EVM for ADC SPI Control
    3. 3.3 Using the TI ADC SPI Interface Software
      1. 3.3.1 SPI Register Writes
  5. 4Quick Start Setup
  6. 5Evaluation
    1. 5.1 Register Programming
    2. 5.2 Quick-Test Results

TI ADC SPI Control Interface

This section describes the software features accompanying the EVM kit. The ADS41xx EVM control software provides full control of the SPI interface, allowing users to write to any of the ADC registers found in the ADC data sheet. For most ADS4149 (and other ADCs evaluated on this EVM) performance evaluations, users do not need to use the EVM control software to get evaluation results. Users only need to use the ADC SPI control software when the desired feature is inaccessible because the ADC is in parallel interface mode.