SLWU067D November   2009  – March 2022 ADS4122 , ADS4125 , ADS4126 , ADS4128 , ADS4129 , ADS4142 , ADS4145 , ADS4146 , ADS4149 , ADS41B25 , ADS41B29 , ADS41B49 , ADS58B18 , ADS58B19

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 Purpose
    2. 1.2 EVM Quick-Start Procedure
  3. 2Circuit Description
    1. 2.1 Schematic Diagram
    2. 2.2 Circuit Function
      1. 2.2.1 Power
        1. 2.2.1.1 Power Supply Option 1
        2. 2.2.1.2 Power Supply Option 2
        3. 2.2.1.3 Power Supply Option 3
      2. 2.2.2 Clock Input
        1. 2.2.2.1 Clock Option 1
        2. 2.2.2.2 Clock Option 2
        3. 2.2.2.3 Clock Option 3
      3. 2.2.3 Analog Inputs
        1. 2.2.3.1 Analog Input Option 1
        2. 2.2.3.2 Analog Input Option 2
      4. 2.2.4 Digital Outputs
  4. 3TI ADC SPI Control Interface
    1. 3.1 Installing the ADC SPI Interface
    2. 3.2 Setting Up the EVM for ADC SPI Control
    3. 3.3 Using the TI ADC SPI Interface Software
      1. 3.3.1 SPI Register Writes
  5. 4Quick Start Setup
  6. 5Evaluation
    1. 5.1 Register Programming
    2. 5.2 Quick-Test Results

Quick-Test Results

The user can make the jumper setting as mentioned in Table 1-1. In this configuration, the EVM uses an external clock source from J19 and a direct input signal J6 to the ADC. This setup uses Power Option 2 (Table 2-2), Clock Option 1 (Table 2-4), and Analog Input Option 1 (Table 2-6), which is the default on the EVM. Figure 5-2 shows the ADC performance capture using TSW1400 with the input signal of a 10-MHz frequency and clock frequency of 245.76 MHz with ADS4149.

GUID-20220314-SS0I-8VXH-XHZH-SXLPFQ6JSD8P-low.pngFigure 5-2 Quick-Setup Test Result.