SLWU067D November   2009  – March 2022 ADS4122 , ADS4125 , ADS4126 , ADS4128 , ADS4129 , ADS4142 , ADS4145 , ADS4146 , ADS4149 , ADS41B25 , ADS41B29 , ADS41B49 , ADS58B18 , ADS58B19

 

  1.   Trademarks
  2. 1Overview
    1. 1.1 Purpose
    2. 1.2 EVM Quick-Start Procedure
  3. 2Circuit Description
    1. 2.1 Schematic Diagram
    2. 2.2 Circuit Function
      1. 2.2.1 Power
        1. 2.2.1.1 Power Supply Option 1
        2. 2.2.1.2 Power Supply Option 2
        3. 2.2.1.3 Power Supply Option 3
      2. 2.2.2 Clock Input
        1. 2.2.2.1 Clock Option 1
        2. 2.2.2.2 Clock Option 2
        3. 2.2.2.3 Clock Option 3
      3. 2.2.3 Analog Inputs
        1. 2.2.3.1 Analog Input Option 1
        2. 2.2.3.2 Analog Input Option 2
      4. 2.2.4 Digital Outputs
  4. 3TI ADC SPI Control Interface
    1. 3.1 Installing the ADC SPI Interface
    2. 3.2 Setting Up the EVM for ADC SPI Control
    3. 3.3 Using the TI ADC SPI Interface Software
      1. 3.3.1 SPI Register Writes
  5. 4Quick Start Setup
  6. 5Evaluation
    1. 5.1 Register Programming
    2. 5.2 Quick-Test Results

Setting Up the EVM for ADC SPI Control

Users who want to use the ADC SPI interface must configure three jumpers for proper control of the SPI bus. By default, the EVM comes with the ADC configured in parallel mode. In order to use the SPI interface to control the ADC modes of operation, users must:

  • Move jumper JP12 to short positions 2–3, which places the ADC in serial operation mode.
  • Move jumper JP11 to short positions 2–3, which allows the USB circuit to control SDATA.
  • Move jumper JP9 to short positions 2–3, which allows the USB circuit to control SEN.