SNAU265C june   2021  – july 2023 HDC3020 , HDC3020-Q1 , HDC3021 , HDC3021-Q1 , HDC3022 , HDC3022-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1HDC302x Devices
    1. 1.1 HDC3020 in WSON
    2. 1.2 HDC3021 in WSON
    3. 1.3 HDC3022 in WSON
  5. 2Storage and Handling Guidelines
    1. 2.1 Exposure to Contaminants
    2. 2.2 Chemical Analysis
      1. 2.2.1 Saturation and Recovery Tests
      2. 2.2.2 Long-Term Exposure
    3. 2.3 Packaging and Storing
      1. 2.3.1 Assembly
      2. 2.3.2 Application in Extreme Environment
  6. 3Programming the HDC3020
    1. 3.1 Trigger-On Demand
    2. 3.2 Auto Measurement
    3. 3.3 Programming the CRC
      1. 3.3.1 CRC C Code
    4. 3.4 Condensation Removal
    5. 3.5 Offset Error Correction
      1. 3.5.1 Offset Error Correction Example With a Fingerboard
  7. 4References
  8. 5Revision History

Offset Error Correction Example With a Fingerboard

The fingerboard was designed for test and characterization purposes. The fingerboard has a dimension of 677 mils x 942 mils (17.2 mm x 23.9 mm) and an overall thickness of 62 mils (1.6 mm). The fingerboard has two cutouts (approximately 55 mils, or 1.4 mm) on either side of the DUT which makes this a good layout to verify the offset error correction algorithm. They are made with Rogers RO4350B dielectric (instead of FR4). The thermal pad is soldered down, but the thermal pad itself is not grounded, it’s just a floating copper pad. However, even with these cutouts, the board itself is pretty thick which led to some heat rise challenges during this process. If a user wants to design a board similar to this, ensure that the board is not too thick.

GUID-20220404-SS0I-GGZS-FFW8-TXF7PV0W1ZLM-low.jpgFigure 3-7 HDC3020 Fingerboard.

Table 3-3 and Table 3-4 show the look up tables for the HDC3020 fingerboard. The LUT was generated using 30 HDC3020 devices and were tested between 15°C – 30°C in increments of 5°C and between 10% – 45% RH in increments of 2.5%RH. The look up tables here were generated at 3.3 V and 5 V, and both were operated at the full power setting. Al the devices were placed in the chamber and the temperature rise was calculated for each temperature and humidity set point.

Table 3-3 Look Up Table (LUT) for a Fingerboard Operated at Heater Full Power at 3.3 V

Temp [°C]

%RH

15

20

25

30

10

32.99248

30.94213

31.77977

31.92152

12.5

34.57237

32.34282

33.92634

34.64464

15

36.35748

34.06128

36.43301

37.84657

17.5

38.29194

36.10141

38.93244

40.86322

20

40.32502

38.1553

41.43969

43.36861

22.5

42.32662

40.32751

43.56603

45.46563

25

44.12985

42.3089

45.44633

46.89262

27.5

45.68952

44.20545

46.94305

47.7198

30

47.13836

45.81257

48.01137

48.39375

32.5

48.32647

47.2488

48.72053

48.77972

35

49.34081

48.5207

49.25917

48.98883

37.5

49.90921

49.28729

49.61261

49.08352

40

50.28725

49.79383

49.83082

49.05558

42.5

50.62314

50.11981

49.91169

49.05743

45

50.7908

50.33693

49.893

49.05599

Table 3-4 Look Up Table (LUT) for Fingerboard Operated at Heater Half Power at 5 V

RH [%]/Temp [°C]

15

20

25

30

10

51.8946

50.34679

49.82128

49.10057

12.5

51.90337

50.78616

50.21534

49.50523

15

52.8088

50.78637

50.22602

49.52433

17.5

52.79793

50.7915

50.65976

50.00581

20

54.92752

50.78842

50.67655

50.46326

22.5

56.16217

50.80301

51.10399

52.07121

25

56.1347

51.28634

51.84768

52.80945

27.5

57.28141

51.27524

53.91814

54.60268

30

57.92458

52.56686

54.168

55.72237

32.5

59.45811

54.03698

55.29393

59.11533

35

61.33097

54.98721

56.11429

59.89979

37.5

58.79358

56.00296

57.56867

61.67453

40

59.39689

56.03048

60.44079

63.05386

42.5

59.8415

57.39132

60.17739

64.75773

45

60.73339

58.20351

61.19516

65.86387