SNAU265C june   2021  – july 2023 HDC3020 , HDC3020-Q1 , HDC3021 , HDC3021-Q1 , HDC3022 , HDC3022-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1HDC302x Devices
    1. 1.1 HDC3020 in WSON
    2. 1.2 HDC3021 in WSON
    3. 1.3 HDC3022 in WSON
  5. 2Storage and Handling Guidelines
    1. 2.1 Exposure to Contaminants
    2. 2.2 Chemical Analysis
      1. 2.2.1 Saturation and Recovery Tests
      2. 2.2.2 Long-Term Exposure
    3. 2.3 Packaging and Storing
      1. 2.3.1 Assembly
      2. 2.3.2 Application in Extreme Environment
  6. 3Programming the HDC3020
    1. 3.1 Trigger-On Demand
    2. 3.2 Auto Measurement
    3. 3.3 Programming the CRC
      1. 3.3.1 CRC C Code
    4. 3.4 Condensation Removal
    5. 3.5 Offset Error Correction
      1. 3.5.1 Offset Error Correction Example With a Fingerboard
  7. 4References
  8. 5Revision History

HDC3021 in WSON

The HDC3021 is pin-to-pin compatible with the HDC3020. Unlike the HDC3020, the sensor opening is protected by a factory-installed polyimide cover tape. The tape protects the humidity sensor element from pollutants that can be produced as part of the manufacturing process, such as surface mount technology (SMT) assembly, printed circuit board (PCB) wash, and conformal coating. The tape must be removed after the final stages of assembly for accurate measurement of relative humidity in the ambient environment.

GUID-20220706-SS0I-DXRF-XFLH-CHMG2ZJZFLRS-low.jpgFigure 1-2 HDC3021 in a WSON Package.