SNLA261A August 2016 – March 2024 DP83822H , DP83822HF , DP83822I , DP83822IF , DP83825I , DP83826E , DP83826I , DP83867CR , DP83867CS , DP83867E , DP83867IR , DP83867IS , DP83869HM
MAC ADDRESS = 00:17:83:B2:F7:45
To enable Magic Packet detection with level change indication on COL use the following register writes:
Step | Register | Value | Description |
---|---|---|---|
1 | 04A2 | 1700 | MAC Address Bytes 1 and 0 |
2 | 04A3 | B283 | MAC Address Bytes 3 and 2 |
3 | 04A4 | 45F7 | MAC Address Bytes 5 and 4 |
4 | 0463 | 0002 | Configures COL pin for WoL Indication |
5 | 04A0 | 0181 | WoL Enabled, Level Change |
6 | 04A0 | 0981 | Clear Level Change while retaining previously configuration |