SNLA308A April 2019 – October 2020 DS90UB941AS-Q1 , DS90UH941AS-Q1
The DS90Ux941AS-Q1 can format a superframe as a dual side-by-side (left or right) image consistent with the side-by-side 3D format specified in the HDMI 1.4b specification. The system designer can reprogram the DS90Ux941AS-Q1 to reformat the left or right formatted video into a single image with alternating pixels for superframe splitting. The resultant superframe has the same number of lines of the same size, but the pixels are reordered. The DS90Ux941AS-Q1 can split the superframe and send the frame to two independent FPD-Link III deserializers.
The following are requirements for proper operation:
Figure 2-1 HDMI 1.4b Side-by-Side (Full) 3D FormatThe system designer can set the LEFT_RIGHT_3D register bit in the BRIDGE_CFG2 register (register 0x56[7]) to enable left or right input mode. Software must also set the 2D image line size, IMG_LINE_SIZE (registers 0x32 and 0x33), as well as the IMG_DELAY control (registers 0x34 and 0x35). The IMG_DELAY is used to properly delay image regeneration, and is typically set to a small value (for example, 12 clocks). IMG_LINE_SIZE is used to configure the active line size, and is set to 1280 pixels by default to align with the default 720p60 timing (1280x720 at 60 fps).
The designer can also monitor the left or right video processing in the VIDEO_3D_STS register (register 0x58).