SNLA308A April 2019 – October 2020 DS90UB941AS-Q1 , DS90UH941AS-Q1
The DS90Ux941AS-Q1 can format a superframe as a dual-image with alternating lines consistent with the Alternate Line 3D format specified in the HDMI 1.4b specification. The DS90Ux941AS-Q1 can be programmed to reformat the alternate line formatted video into a single image with alternating pixels for superframe splitting. The resultant superframe has half the number of video lines that are twice the length. This superframe can be split by the DS90Ux941AS-Q1 at the FPD-Link III output and send the new frames to two independent deserializers.
The following are requirements for proper operation:
Figure 2-2 HDMI 1.4b Alternate Line 3D FormatThe designer can set the ALT_LINES_3D register bit in the BRIDGE_CTL register (register 0x4F[4]) to enable the alternate line mode.
Alternate Line video processing status can be monitored in the VIDEO_3D_STS register (register 0x58).