SNLA308A April 2019 – October 2020 DS90UB941AS-Q1 , DS90UH941AS-Q1
CROP_START_X0_CROP_START_X0_P1 is described in Table 5-1.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | CROP_START_X_7:0__CROP_START_X_P1_7:0 | R/W | 0h | Crop Start X0 Register. In Splitter or Independent 2:2 modes, this controls the selected FPD-Link III port. Image Cropping Start X position (bits 7:0). The Image Cropping Start X position indicates the horizontal starting position for the portion of the video line to forward. Pixels prior to the start X position will not be forwarded, replaced with blank (DE is de-asserted). Pixel positions range from 0 to N-1, where N is the line length in pixels. |