SNLA308A April 2019 – October 2020 DS90UB941AS-Q1 , DS90UH941AS-Q1
The superframe may be split at the DS90Ux941AS-Q1, as shown in Figure 4-1. Splitter options must be configured prior to enable to enabling DSI inputs. This ensures the device enters the appropriate mode prior to forwarding video. Splitter mode can be enabled by either register settings or strap mode. For register settings, select the Forced Splitter Mode selection on the FPD3_TX_MODE control in the Dual_CTL1 register (0x58 [2:0] = 111). Mode_SEL [1:0] can be configured for splitter mode based on the voltage ratio set by the pullup and pulldown resistor. The Device Functional Modes section of the DS90UB941AS-Q1 data sheet provides information on the hardware configuration.
Figure 4-1 Symmetric Splitting