SNLA491 August 2025 DP83826AE , DP83826AI
The reset functionality on DP83826A is active low. This pin has a weak internal pull-up resistor to provide a default state if left unconnected or not driven externally.
Confirm that the controller is not driving the RESET_N signal low. Otherwise, the device can be held in reset state, and does not respond to register commands or can link up.