SNLA491 August 2025 DP83826AE , DP83826AI
The RBIAS pin is critical to PHY operation. This component is used to set the internal reference current within the device. The guidance for component selection is a single 6.49kΩ component that has a 1% tolerance for RBIAS. The preference is to have a single component over multiple in series as the tolerance range can increase.
If properly powered, a 1V signal can appear when probing the RBIAS pin for approximately 60us after power ramp before going back to 0V. CEXT needs to present a 1.7V signal while device is active.
CH 1 (3.3V Supply), CH 2 (CEXT)
Figure 2-2 DP83826A CEXT RampCH 1 (3.3V Supply), CH 2 (RBIAS). Notice pulse at trigger point
Figure 2-3 DP83826A RBIAS Pulse Delay vs VDDA3V3 RampCH 1 (3.3V Supply), CH 2 (RBIAS)
Figure 2-4 DP83826A RBIAS Pulse Width