SNLA491 August 2025 DP83826AE , DP83826AI
After establishing a valid link, confirming the key status register values and visually verifying that the link LED is lit, the next data transfer debug step is to check the MAC Interface.
There are several possible sources of link problems:
With the PHY powered and connected to a link partner, the following registers can be read from to determine the health of the link:
| CHANNEL | REGISTER ADDRESS |
|---|---|
| A | 0x225 |
For a given channel, read the register value to determine the MSE (Mean Square Error), convert to decimal, and refer to Table 2-7 to determine link quality:
| LINK QUALITY | SNR RANGE |
|---|---|
| Excellent | SNR > 22dB |
| Good | 19.5dB < SNR < 22dB |
| Poor | SNR < 19.5dB |