SNLA491 August 2025 DP83826AE , DP83826AI
DP83826A need to have sufficient power supplied as well as the following decoupling scheme that has been characterized for the device:
Figure 2-1 Power Supply Decoupling RecommendationPower up the device and perform DC measurement of the supplies as close to the pin as possible. Confirm that each measurement is within the limits defined in Table 2-1.
| Min | Typ | Max | Unit | |
|---|---|---|---|---|
| AVDD3V3 | 3 | 3.3 | 3.6 | V |
| VDDIO (3.3V) | 3 | 3.3 | 3.6 | |
| VDDIO (1.8V) | 1.62 | 1.8 | 1.98 |