SNVU596A October   2018  – July 2025 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Setup
    1. 2.1 SCL/SDA Pins
    2. 2.2 NRST Pin
    3. 2.3 ENx (GPIOx) Pins
    4. 2.4 nINT
  6. 3Configuration
    1. 3.1 Configuration Sequence
    2. 3.2 Default OTP Configurations
    3. 3.3 Recommended Order of Configuring Registers Through I2C
      1. 3.3.1 Voltage Settings
      2. 3.3.2 Other Regulator Settings
      3. 3.3.3 GPO Settings
      4. 3.3.4 Clock Sync Functions
      5. 3.3.5 PGOOD Settings
      6. 3.3.6 Interrupt Settings
      7. 3.3.7 Startup and Shutdown Sequence
      8. 3.3.8 Set ENx Pin Control Bits
      9. 3.3.9 Set EN_BUCKx Bits
  7. 4Revision History

Set ENx Pin Control Bits

Each output can be controlled by either I2C communication, or a combination of I2C communication and an ENx pin, as determined by each output's EN_PIN_CTRLx and BUCKx_EN_PIN_SELECT[1:0] bits. When controlled via I2C (EN_PIN_CTRLx = 0), the selected output is turned on using the corresponding EN_BUCKx bits. Note that the sequencing delay settings are not effective in this case. When controlled using a combination of I2C and the ENx pin (EN_PIN_CTRLx = 1), both the ENx pin (set with BUCKx_EN_PIN_SELECT[1:0]) and the corresponding EN_BUCKx bit must be set high to turn on an output.

Once all of the other device settings have been set, set the EN_PIN_CTRLx bit high for each output that needs to be turned on for the design, allowing the ENx pin(s) to control each desired output.