SNVU596A October 2018 – July 2025 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
The LP8752x-Q1 device supports up to three GPIO signals. The GPIO signals are multiplexed with enable signals. The selection between enable and GPIO function is set with GPIOx_SEL bits in PIN_FUNCTION register. When the pin is selected for GPIO function, additional bits defines how the GPIO operates:
When the GPIOx is defined as output, the logic level of the pin is set by GPIOx_OUT bit (in GPIO_OUT register). When the GPIOx is defined as input, read the logic level of the pin from the GPIOx_IN bit (in GPIO_IN register). The control of the GPIOs configured to outputs can be included to start-up and shutdown sequences. The GPIO control for a sequence with ENx signal is selected by EN_PIN_CTRL_GPIOx and EN_PIN_SELECT_GPIOx bits (in PIN_FUNCTION register). The delays during start-up and shutdown are set by GPIOx_STARTUP_DELAY[3:0] and GPIOx_SHUTDOWN_DELAY[3:0] bits (in GPIOx_DELAY register) in the same way as control of the regulators. The GPIOx signals have a selectable pull-down resistor. The pull-down resistors are selected by ENx_PD bits (in CONFIG register). For more information on each of the fields in the GPIO registers, see the device-specific data sheet.