SNVU596A October 2018 – July 2025 LP87521-Q1 , LP87522-Q1 , LP87523-Q1 , LP87524-Q1 , LP87525-Q1
Once the EN_PIN_CTRLx bits are set high for each output that needs to be turned on for the design, the EN_BUCKx bits for each corresponding output can also be set high. It is important that the EN_PIN_CTRLx bits are set before the EN_BUCKx bits so that no outputs are turned on accidentally. Once the EN_BUCKx bits are set high the MCU must be finished with the required I2C commands and can move on to clearing interrupts and setting the ENx pin high to start startup sequence as described in Section 3.1.