SPRACU5C June 2021 – September 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
The DC current driven by the output buffers should remain less than the minimum IOH and IOL values defined to achieve the VOL max and VOH min values defined in the respective Electrical Characteristics table. We do not recommend going above the limits defined in the device-specific data sheet and we prefer the DC current to be significantly less that these limits because it can contribute to other problems.
For example, switching these high levels of current could create a lot of electrical noise that could couple to other circuits and require additional decoupling capacitors on the respective IO power rail.