SPRACU5C June 2021 – September 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
For an integrated power architecture, recommended PMICs include TPS65219 or TPS65220 or LP8733xx. The space, performance and BOM optimized power architecture is designed to power the processor and the attached devices.
For additional information, refer below application notes:
Powering the AM64xx with the LP8733xx PMIC
Powering the AM64x with the TPS65220 or TPS65219 PMIC
Powering the AM243x With the TPS65219 PMIC
Using LP8733xx and TPS65218xx PMICs to Power AM64x and AM243x Sitara Processors.