SPRACU5C June 2021 – September 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
SERDES0 when not used has specific termination requirements for interface signals and supplies.
For terminating the interface signals, analog and IO supplies, see the Pin Connectivity Requirements section of the device-specific data sheet.
When the processor analog and IO supply pins are required to be connected to VSS. It is recommended to connect to VSS through separate 0 Ω resistors.
When the boundary scan function is required, decoupling capacitors are recommended on the supply pins. Bulk capacitors and ferrites are not required.
When boundary scan function is not required, decoupling capacitors, bulk capacitors and ferrites are not required.