SPRACU5C June 2021 – September 2023 AM2431 , AM2432 , AM2434 , AM6411 , AM6412 , AM6421 , AM6422 , AM6441 , AM6442
In case the EPHY and MDI interface including the magnetics and the RJ45 connector are implemented on the processor board, follow the EVM and SK for MDI interface, magnetics recommendation, external ESD protection and connection of RJ45 connector shield.