SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The IEEE Standard 1149.1-1990, IEEE Standard Test Access Port and Boundary-Scan Architecture (JTAG) interface can be used for boundary scan and emulation. The boundary scan implementation is compliant with both IEEE-1149.1 and 1149.6. Boundary scan can be used regardless of the processor configuration.
As an emulation interface, the JTAG port can be used in different modes:
Emulation can be used regardless of the processor configuration.
For supported JTAG clocking rates, see the device-specific TRM.
The BSDL model for boundary scan testing can be downloaded from the below sections.