SPRAD05B May 2023 – December 2023 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The next stage of the board design is proper clocking of processor and attached devices. The processor clock can be generated internally using external crystal or an LVCMOS compatible clock input can be used. Follow the connection recommendations in the device-specific data sheet when using an external clock. This section describes the available processor clock sources and the requirements.