SPRAD66B February   2023  – December 2024 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1

 

  1.   1
  2.    AM62Ax, AM62Px, AM62Dx LPDDR4 Board Design and Layout Guidelines
  3.   Trademarks
  4. 1Overview
    1. 1.1 Board Designs Supported
    2. 1.2 General Board Layout Guidelines
    3. 1.3 PCB Stack-Up
    4. 1.4 Bypass Capacitors
      1. 1.4.1 Bulk Bypass Capacitors
      2. 1.4.2 High-Speed Bypass Capacitors
    5. 1.5 Velocity Compensation
  5. 2LPDDR4 Board Design and Layout Guidance
    1. 2.1  LPDDR4 Introduction
    2. 2.2  LPDDR4 Device Implementations Supported
    3. 2.3  LPDDR4 Interface Schematics
    4. 2.4  Compatible JEDEC LPDDR4 Devices
    5. 2.5  Placement
    6. 2.6  LPDDR4 Keepout Region
    7. 2.7  Net Classes
    8. 2.8  LPDDR4 Signal Termination
    9. 2.9  LPDDR4 VREF Routing
    10. 2.10 LPDDR4 VTT
    11. 2.11 CK and ADDR_CTRL Topologies
    12. 2.12 Data Group Topologies
    13. 2.13 CK0 and ADDR_CTRL Routing Specification
    14. 2.14 Data Group Routing Specification
    15. 2.15 Channel, Byte, and Bit Swapping
    16. 2.16 Data Bus Inversion
  6. 3LPDDR4 Board Design Simulations
    1. 3.1 Board Model Extraction
    2. 3.2 Board-Model Validation
    3. 3.3 S-Parameter Inspection
    4. 3.4 Time Domain Reflectometry (TDR) Analysis
    5. 3.5 System Level Simulation
      1. 3.5.1 Simulation Setup
      2. 3.5.2 Simulation Parameters
      3. 3.5.3 Simulation Targets
        1. 3.5.3.1 Eye Quality
        2. 3.5.3.2 Delay Report
        3. 3.5.3.3 Mask Report
    6. 3.6 Design Example
      1. 3.6.1 Stack-Up
      2. 3.6.2 Routing
      3. 3.6.3 Model Verification
      4. 3.6.4 Simulation Results
  7. 4Additional Information: SOC Package Delays
  8. 5Summary
  9. 6References
  10. 7Revision History

High-Speed Bypass Capacitors

High-speed (HS) bypass capacitors are critical for proper DDR interface operation. This is particularly important to minimize the parasitic series inductance of the HS bypass capacitors to VDDS_DDR and the associated ground connections. Table 1-3 contains the specification for the HS bypass capacitors and for the power connections on the PCB. Generally speaking, TI recommends:

  • Fitting as many HS bypass capacitors as possible.
  • Minimizing the distance from the bypass capacitor to the pins and balls being bypassed.
  • Using the smallest physical sized ceramic capacitors possible with the highest capacitance readily available.
  • Connecting the bypass capacitor pads to the vias using the widest traces possible and using the largest via hole size possible.
  • Minimizing via sharing. Note the limits on via sharing shown in Table 1-3.
  • Using three-terminal capacitors instead of two-terminal capacitors. Three-terminal capacitors provide lower loop inductance, and one three-terminal capacitor can take the place of multiple two-terminal capacitors, further optimizing loop inductance. For examples, see the AM62A Low-Power SK EVM User’s Guide or the AM62P SK EVM User’s Guide.

For any additional SDRAM requirements, see the manufacturer's data sheet.

Table 1-3 High-Speed Bypass Capacitors
Number Parameter MIN TYP MAX UNIT
1 HS bypass capacitor package size (1) 0201 0402 10 Mils
2 Distance, HS bypass capacitor to processor being bypassed (2)(3)(4) 400 Mils
3 Processor HS bypass capacitor count per VDDS_DDR rail (5) 12 Devices
4 Processor HS bypass capacitor total capacitance per VDDS_DDR rail 3.7 µF
5 Number of connection vias for each device power/ground ball 1 Vias
6 Trace length from processor power/ground ball to connection via (2) 35 70 Mils
7 Distance, HS bypass capacitor to DDR device being bypassed (6) 150 Mils
8 DDR device HS bypass capacitor count (5)(7) 12 Devices
9 DDR device HS bypass capacitor total capacitance (7) 0.85 µF
10 Number of connection vias for each HS capacitor (8)(9) 2 Vias
11 Trace length from bypass capacitor to connection via (2)(9) 35 100 Mils
12 Number of connection vias for each DDR device power/ground ball 1 Vias
13 Trace length from DDR device power/ground ball to connection via (2) 35 60 Mils
LxW, 10-mil units, that is, a 0402 is a 40 x 20-mil surface-mount capacitor.
Closer/shorter is preferable.
Measured from the nearest processor power or ground ball to the center of the capacitor package.
Five of these capacitors are located underneath the processor, among the cluster of VDDS_DDR balls.
Low-ESL and multi-terminal capacitors can further reduce number of bypass capacitors required.
Measured from the DDR device power or ground ball to the center of the capacitor package. For more information, see the guidance from the SDRAM manufacturer.
Per DDR device. For more information, see the guidance from the SDRAM manufacturer.
An additional HS bypass capacitor can share the connection vias only if mounted on the opposite side of the board. No sharing of vias is permitted on the same side of the board.
An HS bypass capacitor can share a via with a DDR device mounted on the same side of the PCB. A wide trace must be used for the connection, and the length from the capacitor pad to the DDR device pad needs to be less than 150 mils.