SPRAD66B February 2023 – December 2024 AM62A1-Q1 , AM62A3 , AM62A3-Q1 , AM62A7 , AM62A7-Q1 , AM62D-Q1 , AM62P , AM62P-Q1
LPDDR4 is an SDRAM device specification governed by the JEDEC standard JESD209-4, Low Power Double Data Rate 4 (LPDDR4). This standard strives to reduce power and improve signal integrity by implementing a lower voltage I/O power rail, employing ODT on the Command/Address bus, and reducing the overall width of the Command/Address bus, among other features. Unlike other DDR types, LPDDR4 has been organized into 2 × 16-bit channels. ECC is supported inline, thus a dedicated SDRAM for ECC is not required.
LPDDR4X is a variant of LPDDR4, with the difference of additional power savings by reducing the I/O voltage from 1.1V to 0.6V. LPDDR4X is not supported with the AM62Ax, AM62Px, AM62Dx device.
The maximum supported rows for LPDDR4 devices is 17. The JEDEC standard was ratified in 2020, and increased the max number of rows from 17 to 18. As a result, certain high density parts that use byte-mode die and require 18 row bits are not supported.
ECC is supported on the LPDDR4 interface. Unlike traditional ECC interfaces which require dedicated memory pins and devices, ECC is supported inline. The ECC system impact is in interface bandwidth and overall memory density, as ECC data is stored alongside non-ECC data.
The following sections detail the routing specification and layout guidelines for an LPDDR4 interface.