SPRADB3 October   2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Feature Differences Between AM263 and AM263P
  5. 2Feature Differences for System Consideration
    1. 2.1 New Features in AM263P
      1. 2.1.1 Resolver Peripheral
        1. 2.1.1.1 Migration From Software to Hardware Resolver
      2. 2.1.2 Trigonometric Math Unit
      3. 2.1.3 Remote L2 Cache
    2. 2.2 Memory Subsystem Differences
    3. 2.3 CONTROLSS Module Differences
      1. 2.3.1 ADC Feature Differences and Additions
      2. 2.3.2 ADC Safety Tile Additions
      3. 2.3.3 ADC_R Module Addition
    4. 2.4 QSPI/OSPI Module Differences
    5. 2.5 Hardware Security Module Differences
    6. 2.6 Hardware Differences
      1. 2.6.1 Sourcing VPP With ANALDO
  6. 3Software Changes Between AM263 and AM263P SDK
  7. 4List of Errata Fixes in AM263P

Hardware Security Module Differences

AM263P devices come with two changes to the Hardware Security Module (HSM). The first is that the dedicated RAM for the HSM is increased from 192kB on AM263 devices to 256kB on AM263P devices.

Second, the HSM Watchdog Timer (WDT) is enabled by default in AM263P devices. With this change, the default clock source for the HSM WDT has been changed to RCCLK10M and the default timeout is set to 25 milliseconds.