SPRADK4 October   2024 AM263P2-Q1 , AM263P4 , AM263P4-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2OptiFlash Technology
  6. 3OptiFlash Hardware Accelerators
    1. 3.1 RL2_OF Accelerators
      1. 3.1.1 RL2-Flash Cache
      2. 3.1.2 FLC - Fast Local Copy (Image Download Acceleration)
      3. 3.1.3 Region-Based Address Translation (RAT)
    2. 3.2 FSS Accelerators
      1. 3.2.1 On-the-fly-Safety Engine
      2. 3.2.2 On-the-fly-Security Engine
      3. 3.2.3 FOTA HW Engine
  7. 4OptiFlash SW Tooling
    1. 4.1 Smart Placement
    2. 4.2 Smart Layout
    3. 4.3 Optishare
    4. 4.4 Dynamic Overlay
  8. 5Benchmarks and Performance Data
  9. 6Usecases for OptiFlash Accelerators
  10. 7Getting Started With OptiFlash
  11. 8Conclusion

Smart Layout

Startup code is usually a code that is badly cached (it always executes once and it calls functions that are generally at different locations in memory) and hence, the effectiveness of pre-fetch hardware in CPU is less. The Smart Layout tool solves this by performing auto-identification of startup code by grouping frequently executed functions in execution order into an address region that can be programmed using Fast Local Copy (FLC) engine to download + concurrent CPU execution. This sort of memory placement compliments the instruction fetching pattern of CPU of a given type of code and helps to maximizes usage of pre-fetch hardware.