SPRADL5 April   2025 AM2612 , AM2631 , AM2632 , AM2634 , AM263P2 , AM263P4

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2PROFINET
  6. 3PROFINET Features
  7. 4Ethernet/IP
  8. 5Ethernet/IP Application Profiles
  9. 6IO-Link
  10. 7EtherCAT

Ethernet/IP Application Profiles

Table 5-1 Ethernet/IP Application Profiles
Application Profiles Implementation Status Details
CIP Sync Supported Encapsulates the IEEE-1588 services which measure network transmission latencies and correct for infrastructure delays
CIP Motion Supported via third party partner Extension to EtherNet/IP that allows integration of field devices and motion drives on the same network.
CIP Safety Supported via third party partner
HMS
Safety Target EIP
CIP safety protocol provides fail-safe communication between nodes and safety PLCs in safety applications up to Safety Integrity Level (SIL) 3 according to IEC 61508 standards
CIP Security Supported via third party partner
HMS
CIP Security enables securely transmitting data at a protocol layer, facilitating secure communication between I/O devices on the production floors with the goal to create a safe and secure transport of information over EtherNet/IP networks.
 Ethernet/IP Solution Using
                    AM261x Figure 5-1 Ethernet/IP Solution Using AM261x