SPRADN0 December   2024 F29H850TU , F29H859TU-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Programming Fundamentals
  5. 2Introduction
    1. 2.1 Hardware Security Module
    2. 2.2 ROM Bootloader
    3. 2.3 Combined Image with X.509 Certificate
  6. 3Flash Kernel Implementation
    1. 3.1 CPU1 Firmware Upgrade (HS-FS)
    2. 3.2 Key Provision (HS-FS to HS-KP)
    3. 3.3 CPU1 Secure Firmware Upgrade (HS-KP/SE to HS-SE)
    4. 3.4 HSM Firmware Upgrade (HS-KP/SE to HS-SE)
    5. 3.5 SECCFG Code Provisioning (HS-KP/SE to HS-SE)
  7. 4Host Application: UART Flash Programmer
    1. 4.1 Overview
    2. 4.2 Build UART Flash Programmer with Visual Studio
    3. 4.3 Build UART Flash Programmer with CMake
    4. 4.4 Packet Format
    5. 4.5 Kernel Commands
  8. 5Example Usage
    1. 5.1 Loading the Flash Kernel onto the Device
      1. 5.1.1 Hardware Setup
      2. 5.1.2 Running the UART Flash Programmer
    2. 5.2 CPU1 Device Firmware Upgrade (HS-FS only)
    3. 5.3 Convert HS-FS to HS-SE
    4. 5.4 Loading a RAM-based HSMRt Image
    5. 5.5 Key Provision (HS-FS to HS-KP)
    6. 5.6 Code Provision (HS-KP/SE to HS-SE)
  9. 6Troubleshooting
    1. 6.1 General
    2. 6.2 UART Boot
    3. 6.3 Application Load
  10. 7Summary
  11. 8References

Troubleshooting

Answers to some common issues encountered by users when utilizing the UART flash kernel are provided below.