SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
The following tables provide details on the clock connections of every module present in the device.
| Clock Domain | Module Name |
|---|---|
| CPUCLK | CPU |
| FPU | |
| TMU | |
| Flash | |
| M0 - M1 RAMs | |
| D0 - D1 RAMs | |
| BootROM | |
| SYSCLK | ePIE |
| LS0 - LS5 RAMs | |
| CLA1 Message RAMs | |
| DCSM | |
| PLLSYSCLK | NMIWD |
| GS0 - GS15 RAMs | |
| GPIO Input Sync and Qual | |
| EMIF1 | |
| PERx.SYSCLK | CLA1 |
| DMA | |
| Timer0 - 2 | |
| EMIF2 | |
| ADCA - D | |
| CLB1 - 4 | |
| CMPSS1 - 8 | |
| DACA - C | |
| ePWM1 - 12 | |
| eCAP1 - 6 | |
| eQEP1 - 3 | |
| I2CA - B | |
| McBSPA - B | |
| SDFM1 - 8 | |
| uPP A | |
| PERx.LSPCLK | McBSPA - B |
| SCIA - D | |
| SPIA - C | |
| CAN Bit Clock | CANA - B |
| AUXPLLCLK | USB |
| WDCLK (INTOSC1) | Watchdog Timer |
| Module Name | Clock Domain |
|---|---|
| ADCA - D | PERx.SYSCLK |
| Boot ROM | CPUCLK |
| CANA - B | CAN Bit Clock |
| CLA | PERx.SYSCLK |
| CLA Message RAMs | SYSCLK |
| CLB1 - 4 | PERx.SYSCLK |
| CMPSS1 - 8 | PERx.SYSCLK |
| CPU | CPUCLK |
| CPU Timers | PERx.SYSCLK |
| D0 - D1 RAMs | CPUCLK |
| DACA - C | PERx.SYSCLK |
| DCSM | SYSCLK |
| DMA | PERx.SYSCLK |
| eCAP1 - 6 | PERx.SYSCLK |
| EMIF1 | PLLSYSCLK |
| EMIF2 | PERx.SYSCLK |
| ePIE | SYSCLK |
| ePWM | PERx.SYSCLK |
| eQEP1 - 3 | PERx.SYSCLK |
| Flash | CPUCLK |
| FPU | CPUCLK |
| GS0 - GS15 RAMs | PLLSYSCLK |
| I2CA - B | PERx.SYSCLK |
| LS0 - LS5 RAMs | SYSCLK |
| M0 - M1 RAMs | CPUCLK |
| McBSPA - B | PERx.LSPCLK |
| NMIWD | PLLSYSCLK |
| SCIA - D | PERx.LSPCLK |
| SDFM1 - 8 | PERx.SYSCLK |
| SPIA - C | PERx.LSPCLK |
| TMU | CPUCLK |
| uPP | PERx.SYSCLK |
| USB | AUXPLLCLK |
| Watchdog Timer | WDCLK (INTOSC1) |