SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
Frame length and word length can be manipulated to effectively pack data. For example, consider a situation where four 8-bit words are transferred in a single-phase frame as shown in Figure 20-61. In this case:
Four 8-bit data words are transferred to and from the McBSP by the CPU or by the DMA controller. Thus, four reads from DRR1 and four writes to DXR1 are necessary for each frame.
Figure 20-61 Four 8-Bit Data Words
Transferred To/From the McBSPThis data can also be treated as a single-phase frame consisting of one 32-bit data word, as shown in Figure 20-62. In this case:
Two 16-bit data words are transferred to and from the McBSP by the CPU or DMA controller. Thus, two reads, from DRR2 and DRR1, and two writes, to DXR2 and DXR1, are necessary for each frame. This results in only half the number of transfers compared to the previous case. This manipulation reduces the percentage of bus time required for serial port data movement.
Figure 20-62 One 32-Bit Data Word
Transferred To/From the McBSP