SPRUHM9H October 2014 – May 2024 TMS320F28075 , TMS320F28075-Q1 , TMS320F28076
Topologies that require control of multiple switching elements can also be addressed with these same ePWM modules. It is possible to control a Half-H bridge stage with a single ePWM module. This control can be extended to multiple stages. Figure 14-65 shows control of two synchronized Half-H bridge stages where stage 2 can operate at integer multiple (N) frequencies of stage 1. Figure 14-66 shows the waveforms generated by the configuration shown in Figure 14-65.
ePWM module 2 (slave) is configured for Sync flow-through; if required, this configuration allows for a third Half-H bridge to be controlled by ePWM module 3 and also, most importantly, to remain in synchronization with master ePWM module 1.
Figure 14-65 Control of Two Half-H Bridge Stages (FPWM2 = N x FPWM1)
Figure 14-66 Half-H Bridge Waveforms for Control of Two Half-H Bridge Stages (Note: Here FPWM2 = FPWM1)