SPRUIW3 October 2021 TMS320F280033 , TMS320F280034 , TMS320F280034-Q1 , TMS320F280036-Q1 , TMS320F280036C-Q1 , TMS320F280037 , TMS320F280037-Q1 , TMS320F280037C , TMS320F280037C-Q1 , TMS320F280038-Q1 , TMS320F280038C-Q1 , TMS320F280039 , TMS320F280039-Q1 , TMS320F280039C , TMS320F280039C-Q1 , TMS320F280040-Q1 , TMS320F280040C-Q1 , TMS320F280041 , TMS320F280041-Q1 , TMS320F280041C , TMS320F280041C-Q1 , TMS320F280045 , TMS320F280048-Q1 , TMS320F280048C-Q1 , TMS320F280049 , TMS320F280049-Q1 , TMS320F280049C , TMS320F280049C-Q1
The PLL blocks of F28004x and F28003x devices are different. Table 3-5 lists the PLL features for both devices for comparison. for more information, consult the TMS320F28003x microcontrollers technical reference manual.
| Feature | F28004x | F28003x |
|---|---|---|
| VCO Range | 120 - 400 MHz | 220 - 600 MHz |
| PLL Raw Clock Range | 15 - 200 MHz | 6 - 240 MHz |
| X1 Input Range (PLL enable) | 2 - 20 MHz | 2 - 25 MHz |
| REFCLK Divider | No | Yes[1..32] |
| PLL Slip Detect | Yes | No (use DCC) |
| Fractional PLLMULT | Yes | No |