SPRUIW7A October 2020 – February 2022
The MCAN0 port of J7200 SoC is connected to support CAN Retention wake function on J7200 SoM board with CAN transceiver Mfr. Part# TCAN1042HGVD. The signals MCAN0_H and MCAN0_L are terminated to a 3-pin header J1 (68001-403HLF) with 120E split termination. The STB signal is an active High signal held high with external pull down by default. The VCC supply (5V) to the transceiver is derived from a Step-Up converter with Mfr. Part# TPS61240DRV. EN_GPIORET_LDSW signal is used to enable the boost regulator.