SPRUJ91A april 2023 – may 2023 AM68 , AM68 , AM68A , AM68A , TDA4AL-Q1 , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VE-Q1 , TDA4VL-Q1 , TDA4VL-Q1
A superset use case is when A72s, Pulsars, C71x and MMAs, GPU, DMPAC and VPAC are effectively maximized. In this example, the SerDes is also loaded.
In this configuration, note of the power domains are disabled.
| Power Domain | Status |
|---|---|
| PD_Pulsar_MCU | ON |
| PD_A72_Cluster_0 | ON |
| PD_A72_0 | ON |
| PD_A72_1 | ON |
| PD_C7_0 | ON |
| PD_C7_1 | ON |
| PD_Pulsar_0 | ON |
| PD_Pulsar_1 | ON |
| PD_GPUCOM | ON |
| PD_encode | ON |
| PD_VPAC | ON |
| PD_DMPAC | ON |
| Description | ||
|---|---|---|
| UC_Description | ||
| Tj | 125 | |
| VDD_CORE_SRAM_Voltage | 0.85 | |
| VDD_CORE_Voltage | 0.8 | |
| VDD_CPU_SRAM_Voltage | 0.85 | |
| VDD_CPU_Voltage | 0.76 | |
| VDD_MCU_SRAM_Voltage | 0.85 | |
| VDD_MCU_Voltage | 0.85 | |
| Process_Corner | strong | |
| A72 CPU | 80% | 2000 |
| A72 CPU | 80% | 2000 |
| Pulsar Main J7AEP | 71% | 1000 |
| Pulsar Main J7AEP | 71% | 1000 |
| C711 512k 1.1 | 0% | 1000 |
| C711 512k 1.1 | 100% | 1000 |
| MMA2 | 100% | 1000 |
| Pulsar MCU J7am | 50% | 1000 |
| DSS7L_eDP_DSI J7AEP | 35% | 0 |
| CSI_3RX_2TX | 25% | 0 |
| DPHY 1.2 RX - 4L | 50% | 2p5g4l |
| DPHY 1.2 RX - 4L | 50% | 2p5g4l |
| DPHY 1.2 TX - 4L | 50% | 2p5g4l |
| DPHY 1.2 TX - 4L | 50% | 2p5g4l |
| GPU BXS4-64-256KB DUST | 80% | 800 |
| GPU BXS4-64-256KB Rascal | 80% | 800 |
| GPU BXS4-64-256KB Wrap | 80% | 800 |
| DMPAC J7AEP | 100% | 520 |
| VPAC3 | 90% | 720 |
| WAVE521CL Video Codec | 50% | 600 |
| CPSW2X eAVB | 80% | 0 |
| Hyperlink x2 | 0% | 0 |
| PCIE_G3 4L J7AM | 25% | 0 |
| USB3P0TCx1 J7AEP | 40% | 0 |
| EMMC 4 J7AEP | 0% | 0 |
| EMMC 8 J7AEP | 20% | 0 |
| LPDDR4-32 EMIF J7AEP EW | 35% | 1067 |
| lpddr4-32 IO 4267 | 39% | lpddr4_4267_32 |
| LPDDR4-32 EMIF J7AEP NS | 35% | 1067 |
| lpddr4-32 IO 4267 | 39% | lpddr4_4267_32 |
| SerDes 10G Common | 100% | 2pll |
| SerDes 10G Lane | 50% | 8g |
| SerDes 10G Lane | 50% | 8g |
| SerDes 10G Lane | 0% | disable |
| SerDes 10G Lane | 40% | 5g |
| SDIO - 1 bit | 0% | off |
| Arasan HS400 8 bit | 20% | hs400 |
| Tj | Leakage [mW] | Dynamic [mW] | Total [mW] |
|---|---|---|---|
| 125 | 6340 | 10910 | 17250 |
| 115 | 4680 | 10910 | 15590 |
| 105 | 3450 | 10910 | 14360 |
| 95 | 2550 | 10910 | 13460 |
| 85 | 1880 | 10910 | 12790 |
| 40 | 500 | 10910 | 11410 |
| 0 | 170 | 10910 | 11080 |
| -40 | 70 | 10910 | 10980 |