SPRUJ91A april 2023 – may 2023 AM68 , AM68 , AM68A , AM68A , TDA4AL-Q1 , TDA4AL-Q1 , TDA4VE-Q1 , TDA4VE-Q1 , TDA4VL-Q1 , TDA4VL-Q1
Like the PHY section, the user enters mode, utilization, and instances for each LVCMOS. There is only one mode and utilization allowed per IP (customization is not supported since the corresponding IP blocks do not contribute significantly to the overall power). If a system uses multiple modes for an IP type, the highest power mode is used.