SPRUJF1C November 2024 – December 2025 AM2612
The LP-AM261 terminates the EQEP0 and EQEP1 peripheral signals to a set of breakout headers for use with external encoder hardware.
| Pin | EVM Connection |
|---|---|
| J19.1 | EQEP0_A |
| J19.2 | EQEP0_B |
| J19.3 | EQEP0_INDEX |
| J19.4 | VSYS_5V0 |
| J19.5 | GND |
| J16.1 | EQEP0_STROBE |
| J16.2 | GND |
| Pin | EVM Connection |
|---|---|
| J18.1 | EQEP1_A |
| J18.2 | EQEP1_B |
| J18.3 | EQEP1_INDEX |
| J18.4 | VSYS_5V0 |
| J18.5 | GND |
| J15.1 | EQEP1_STROBE |
| J15.2 | GND |
For more information on EQEP, see Section 2.10.13.