SPRUJF1C November 2024 – December 2025 AM2612
Multiple power-indication LEDs are provided onboard to indicate to users the output status of major supplies. The LEDs indicate power across various domains.
| Name | Default Status | Operation | Function |
|---|---|---|---|
| D7 | ON | VSYS_5V0 | Power indicator for supply 5V voltage |
| D14 | ON | VSYS_3V3 | Power indicator for generated 3.3V voltage |
| D16 | ON | VSYS_2V5 | Power indicator for generated 2.5V voltage |
| D12 | ON | VDD_1V25 | Power indicator for generated 1.25V power-good voltage |
| D15 | ON | VSYS_1V8 | Power indicator for generated 1.8V voltage |
| D13 | OFF | WARMRSTN | Power indication for WARMRSTN |
| DS2 | OFF | SAFETY_ERROR | Power error indication for SAFETY_ERROR |
| D1 | OFF | XDS_PROGSTAZ1 | LED will glow after micro-B connection is made |
| DS1 | OFF | XDS_PROGSTAZ2 | LED will glow to indicate communication over JTAG |