The following EVM updates were made
for LP-AM261 Revision A.
- Ethernet
- On-board DP83869 Gigabit PHYs: Revision A of the LP-AM261 removes
the Ethernet add-on board ecosystem support and now comes with 2x
DP83869 gigabit Ethernet PHYs assembled on-board, each with an RJ-45
connector.
- PMIC
- Watchdog Disable: The OTP configuration on the TPS65036601 PMIC
enables the watchdog timer by default. This timer triggers a reset
signal to the AM261x device if left idle for >12 minutes. On Rev A, the
watchdog timer is disabled at power-on by connecting the PMIC's GPIO pin
(13) to the internal voltage reference VDD_1P8 pin (3) via jumper SH-J1
on J1 pins 1-2, which comes assembled on the EVM by default. This
connection sets an internal bit on the PMIC to disable the watchdog
timer before the PMIC ramps. To enable the watchdog at power-on, simply
remove the jumper on J1 pins 1-2 before applying 5V/3A to the
LP-AM261.
- nINT and GPIO Pin Assignments: The net assignments for PMIC pins
13 (GPIO) and 21 (nINT) have been corrected in Rev A to their intended
use case nets. The GPIO pin (13) is connected to the SAFETY_ERRORn pin
on the AM261x MCU when SH-J1 is installed on J1 pins 2-3, and the nINT
pin (21) is assigned to PMIC_INTn_GPIO0, which connects to GPIO0 on the
AM261x MCU. On previous LP-AM261 revisions, these nets were
swapped.
- BoosterPack Pinout Changes
- Servo Motor Control
BoosterPacks: Revision A now supports a wider array of servo
motor control BoosterPacks. These pinout changes are shown in Section 2.11.2.
- BoosterPack Power
Supply Pins: The 3V3 supply on pins J1-1 and J5-41, and the 5V0
supply on pins J3-21 and J7-61 are now enabled by default via jumpers
installed at PCB assembly on pins 1-2 of J13, J26, and J27.
- GPIO124 is routed to J6-52 in order to have the CPTS0_TS_SYNC signal
accessible on a header.
- General
- The GPIO Interrupt Pushbutton is connected to GPIO5 (changed from
GPIO124).
- The IO Expanders can now be reset using PORz.