SWCU185G January 2018 ā June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
Table 21-1 lists the memory-mapped registers for the AON_BATMON registers. All register offset addresses not listed in Table 21-1 should be considered as reserved locations and the register contents should not be modified.
Complex bit access types are encoded to fit into small table cells. Table 21-2 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Write Type | ||
| W | W | Write |
| W1C | W 1C | Write 1 to clear |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
CTL is shown in Figure 21-1 and described in Table 21-3.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CALC_EN | MEAS_EN | |||||
| R-0h | R/W-0h | R/W-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-2 | RESERVED | R | 0h | Reserved |
| 1 | CALC_EN | R/W | 0h | Internal. Only to be used through TI provided API. |
| 0 | MEAS_EN | R/W | 0h | Internal. Only to be used through TI provided API. |
MEASCFG is shown in Figure 21-2 and described in Table 21-4.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PER | ||||||||||||||
| R-0h | R/W-0h | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-2 | RESERVED | R | 0h | Reserved |
| 1-0 | PER | R/W | 0h | Internal. Only to be used through TI provided API. |
TEMPP0 is shown in Figure 21-3 and described in Table 21-5.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CFG | ||||||||||||||||||||||||||||||
| R-0h | R/W-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-8 | RESERVED | R | 0h | Reserved |
| 7-0 | CFG | R/W | 0h | Internal. Only to be used through TI provided API. |
TEMPP1 is shown in Figure 21-4 and described in Table 21-6.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CFG | ||||||||||||||||||||||||||||||
| R-0h | R/W-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-6 | RESERVED | R | 0h | Reserved |
| 5-0 | CFG | R/W | 0h | Internal. Only to be used through TI provided API. |
TEMPP2 is shown in Figure 21-5 and described in Table 21-7.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CFG | ||||||||||||||||||||||||||||||
| R-0h | R/W-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-5 | RESERVED | R | 0h | Reserved |
| 4-0 | CFG | R/W | 0h | Internal. Only to be used through TI provided API. |
BATMONP0 is shown in Figure 21-6 and described in Table 21-8.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CFG | ||||||||||||||||||||||||||||||
| R-0h | R/W-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-7 | RESERVED | R | 0h | Reserved |
| 6-0 | CFG | R/W | 0h | Internal. Only to be used through TI provided API. |
BATMONP1 is shown in Figure 21-7 and described in Table 21-9.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CFG | ||||||||||||||||||||||||||||||
| R-0h | R/W-0h | ||||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-6 | RESERVED | R | 0h | Reserved |
| 5-0 | CFG | R/W | 0h | Internal. Only to be used through TI provided API. |
IOSTRP0 is shown in Figure 21-8 and described in Table 21-10.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||||||||||
| R-0h | |||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CFG2 | CFG1 | |||||||||||||
| R-0h | R/W-2h | R/W-8h | |||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-6 | RESERVED | R | 0h | Reserved |
| 5-4 | CFG2 | R/W | 2h | Internal. Only to be used through TI provided API. |
| 3-0 | CFG1 | R/W | 8h | Internal. Only to be used through TI provided API. |
FLASHPUMPP0 is shown in Figure 21-9 and described in Table 21-11.
Return to the Summary Table.
Internal. Only to be used through TI provided API.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | DIS_NOISE_FILTER | FALLB | |||||
| R-0h | R/W-0h | R/W-0h | |||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HIGHLIM | LOWLIM | OVR | CFG | ||||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-10 | RESERVED | R | 0h | Reserved |
| 9 | DIS_NOISE_FILTER | R/W | 0h | Internal. Only to be used through TI provided API. |
| 8 | FALLB | R/W | 0h | Internal. Only to be used through TI provided API. |
| 7-6 | HIGHLIM | R/W | 0h | Internal. Only to be used through TI provided API. |
| 5 | LOWLIM | R/W | 0h | Internal. Only to be used through TI provided API. |
| 4 | OVR | R/W | 0h | Internal. Only to be used through TI provided API. |
| 3-0 | CFG | R/W | 0h | Internal. Only to be used through TI provided API. |
BAT is shown in Figure 21-10 and described in Table 21-12.
Return to the Summary Table.
Last Measured Battery Voltage
This register may be read while BATUPD.STAT = 1
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INT | FRAC | |||||||||||||||||||||||||||||
| R-0h | R-0h | R-0h | |||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-11 | RESERVED | R | 0h | Reserved |
| 10-8 | INT | R | 0h | Integer part: 0x0: 0V + fractional part ... 0x3: 3V + fractional part 0x4: 4V + fractional part |
| 7-0 | FRAC | R | 0h | Fractional part, standard binary fractional encoding. 0x00: .0V ... 0x20: 1/8 = .125V 0x40: 1/4 = .25V 0x80: 1/2 = .5V ... 0xA0: 1/2 + 1/8 = .625V ... 0xFF: Max |
BATUPD is shown in Figure 21-11 and described in Table 21-13.
Return to the Summary Table.
Battery Update
Indicates BAT Updates
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | STAT | ||||||
| R-0h | R/W1C-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | Reserved |
| 0 | STAT | R/W1C | 0h | 0: No update since last clear 1: New battery voltage is present. Write 1 to clear the status. |
TEMP is shown in Figure 21-12 and described in Table 21-14.
Return to the Summary Table.
Temperature
Last Measured Temperature in Degrees Celsius
This register may be read while TEMPUPD.STAT = 1.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INT | RESERVED | |||||||||||||||||||||||||||||
| R-0h | R-0h | R-0h | |||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-17 | RESERVED | R | 0h | Reserved |
| 16-8 | INT | R | 0h | Integer part (signed) of temperature value. Total value = INTEGER + FRACTIONAL 2's complement encoding 0x100: Min value 0x1D8: -40C 0x1FF: -1C 0x00: 0C 0x1B: 27C 0x55: 85C 0xFF: Max value |
| 7-0 | RESERVED | R | 0h | Reserved |
TEMPUPD is shown in Figure 21-13 and described in Table 21-15.
Return to the Summary Table.
Temperature Update
Indicates TEMP Updates
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | STAT | ||||||
| R-0h | R/W1C-0h | ||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-1 | RESERVED | R | 0h | Reserved |
| 0 | STAT | R/W1C | 0h | 0: No update since last clear 1: New temperature is present. Write 1 to clear the status. |
EVENTMASK is shown in Figure 21-14 and described in Table 21-16.
Return to the Summary Table.
Event Mask
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TEMP_UPDATE_MASK | BATT_UPDATE_MASK | TEMP_BELOW_LL_MASK | TEMP_OVER_UL_MASK | BATT_BELOW_LL_MASK | BATT_OVER_UL_MASK | |
| R-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-6 | RESERVED | R | 0h | Reserved |
| 5 | TEMP_UPDATE_MASK | R/W | 0h | 1: EVENT.TEMP_UPDATE contributes to combined event from BATMON 0: EVENT.TEMP_UPDATE does not contribute to combined event from BATMON |
| 4 | BATT_UPDATE_MASK | R/W | 0h | 1: EVENT.BATT_UPDATE contributes to combined event from BATMON 0: EVENT.BATT_UPDATE does not contribute to combined event from BATMON |
| 3 | TEMP_BELOW_LL_MASK | R/W | 0h | 1: EVENT.TEMP_BELOW_LL contributes to combined event from BATMON 0: EVENT.TEMP_BELOW_LL does not contribute to combined event from BATMON |
| 2 | TEMP_OVER_UL_MASK | R/W | 0h | 1: EVENT.TEMP_OVER_UL contributes to combined event from BATMON 0: EVENT.TEMP_OVER_UL does not contribute to combined event from BATMON |
| 1 | BATT_BELOW_LL_MASK | R/W | 0h | 1: EVENT.BATT_BELOW_LL contributes to combined event from BATMON 0: EVENT.BATT_BELOW_LL does not contribute to combined event from BATMON |
| 0 | BATT_OVER_UL_MASK | R/W | 0h | 1: EVENT.BATT_OVER_UL contributes to combined event from BATMON 0: EVENT.BATT_OVER_UL does not contribute to combined event from BATMON |
EVENT is shown in Figure 21-15 and described in Table 21-17.
Return to the Summary Table.
Event
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| RESERVED | |||||||
| R-0h | |||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | |||||||
| R-0h | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| RESERVED | |||||||
| R-0h | |||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | TEMP_UPDATE | BATT_UPDATE | TEMP_BELOW_LL | TEMP_OVER_UL | BATT_BELOW_LL | BATT_OVER_UL | |
| R-0h | R/W1C-0h | R/W1C-0h | R/W1C-0h | R/W1C-0h | R/W1C-0h | R/W1C-0h | |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-6 | RESERVED | R | 0h | Reserved |
| 5 | TEMP_UPDATE | R/W1C | 0h | Alias to TEMPUPD.STAT |
| 4 | BATT_UPDATE | R/W1C | 0h | Alias to BATUPD.STAT |
| 3 | TEMP_BELOW_LL | R/W1C | 0h | Read: 1: Temperature level is below the lower limit set by TEMPLL. 0: Temperature level is not below the lower limit set by TEMPLL. Write: 1: Clears the flag 0: No change in the flag |
| 2 | TEMP_OVER_UL | R/W1C | 0h | Read: 1: Temperature level is above the upper limit set by TEMPUL. 0: Temperature level is not above the upper limit set by TEMPUL. Write: 1: Clears the flag 0: No change in the flag |
| 1 | BATT_BELOW_LL | R/W1C | 0h | Read: 1: Battery level is below the lower limit set by BATTLL. 0: Battery level is not below the lower limit set by BATTLL. Write: 1: Clears the flag 0: No change in the flag |
| 0 | BATT_OVER_UL | R/W1C | 0h | Read: 1: Battery level is above the upper limit set by BATTUL. 0: Battery level is not above the upper limit set by BATTUL. Write: 1: Clears the flag 0: No change in the flag |
BATTUL is shown in Figure 21-16 and described in Table 21-18.
Return to the Summary Table.
Battery Upper Limit
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INT | FRAC | |||||||||||||||||||||||||||||
| R-0h | R/W-7h | R/W-FFh | |||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-11 | RESERVED | R | 0h | Reserved |
| 10-8 | INT | R/W | 7h | Integer part: 0x0: 0V + fractional part ... 0x3: 3V + fractional part 0x4: 4V + fractional part |
| 7-0 | FRAC | R/W | FFh | Fractional part, standard binary fractional encoding. 0x00: .0V ... 0x20: 1/8 = .125V 0x40: 1/4 = .25V 0x80: 1/2 = .5V ... 0xA0: 1/2 + 1/8 = .625V ... 0xFF: Max |
BATTLL is shown in Figure 21-17 and described in Table 21-19.
Return to the Summary Table.
Battery Lower Limit
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | INT | FRAC | |||||||||||||||||||||||||||||
| R-0h | R/W-0h | R/W-0h | |||||||||||||||||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-11 | RESERVED | R | 0h | Reserved |
| 10-8 | INT | R/W | 0h | Integer part: 0x0: 0V + fractional part ... 0x3: 3V + fractional part 0x4: 4V + fractional part |
| 7-0 | FRAC | R/W | 0h | Fractional part, standard binary fractional encoding. 0x00: .0V ... 0x20: 1/8 = .125V 0x40: 1/4 = .25V 0x80: 1/2 = .5V ... 0xA0: 1/2 + 1/8 = .625V ... 0xFF: Max |
TEMPUL is shown in Figure 21-18 and described in Table 21-20.
Return to the Summary Table.
Temperature Upper Limit
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | INT | ||||||||||||||
| R-0h | R/W-FFh | ||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT | FRAC | RESERVED | |||||||||||||
| R/W-FFh | R/W-3h | R-0h | |||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-17 | RESERVED | R | 0h | Reserved |
| 16-8 | INT | R/W | FFh | Integer part (signed) of temperature upper limit. Total value = INTEGER + FRACTIONAL 2's complement encoding 0x100: Min value 0x1D8: -40C 0x1FF: -1C 0x00: 0C 0x1B: 27C 0x55: 85C 0xFF: Max value |
| 7-6 | FRAC | R/W | 3h | Fractional part of temperature upper limit. Total value = INTEGER + FRACTIONAL The encoding is an extension of the 2's complement encoding. 00: 0.0C 01: 0.25C 10: 0.5C 11: 0.75C For example: 000000001,00 = ( 1+0,00) = 1,00 000000000,11 = ( 0+0,75) = 0,75 000000000,10 = ( 0+0,50) = 0,50 000000000,01 = ( 0+0,25) = 0,25 000000000,00 = ( 0+0,00) = 0,00 111111111,11 = (-1+0,75) = -0,25 111111111,10 = (-1+0,50) = -0,50 111111111,01 = (-1+0,25) = -0,75 111111111,00 = (-1+0,00) = -1,00 111111110,11 = (-2+0,75) = -1,25 |
| 5-0 | RESERVED | R | 0h | Reserved |
TEMPLL is shown in Figure 21-19 and described in Table 21-21.
Return to the Summary Table.
Temperature Lower Limit
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| RESERVED | INT | ||||||||||||||
| R-0h | R/W-100h | ||||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| INT | FRAC | RESERVED | |||||||||||||
| R/W-100h | R/W-0h | R-0h | |||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-17 | RESERVED | R | 0h | Reserved |
| 16-8 | INT | R/W | 100h | Integer part (signed) of temperature lower limit. Total value = INTEGER + FRACTIONAL 2's complement encoding 0x100: Min value 0x1D8: -40C 0x1FF: -1C 0x00: 0C 0x1B: 27C 0x55: 85C 0xFF: Max value |
| 7-6 | FRAC | R/W | 0h | Fractional part of temperature lower limit. Total value = INTEGER + FRACTIONAL The encoding is an extension of the 2's complement encoding. 00: 0.0C 01: 0.25C 10: 0.5C 11: 0.75C For example: 000000001,00 = ( 1+0,00) = 1,00 000000000,11 = ( 0+0,75) = 0,75 000000000,10 = ( 0+0,50) = 0,50 000000000,01 = ( 0+0,25) = 0,25 000000000,00 = ( 0+0,00) = 0,00 111111111,11 = (-1+0,75) = -0,25 111111111,10 = (-1+0,50) = -0,50 111111111,01 = (-1+0,25) = -0,75 111111111,00 = (-1+0,00) = -1,00 111111110,11 = (-2+0,75) = -1,25 |
| 5-0 | RESERVED | R | 0h | Reserved |