SWCU185G January 2018 – June 2024 CC1312PSIP , CC1312R , CC1352P , CC1352R , CC2642R , CC2642R-Q1 , CC2652P , CC2652PSIP , CC2652R , CC2652RB , CC2652RSIP , CC2662R-Q1
This register indicates the features and version of the ICEPick module (do not confuse the ICEPick IR with the device IR).
The ID register is a 32-bit register that specifies the version and features of the ICEPick module. For a description of the ICEPick IR, see Figure 7-9 and Table 7-10.
Figure 7-9 ICEPick Identification Register| Field | Width | Description |
|---|---|---|
| Version | 8 | Revision of ICEPick |
| Test TAPs | 4 | Number of Test TAPs |
| EMU TAPs | 4 | Number of EMU TAPs |
| ICEpick Type | 12 | An identifier of the ICEpick Type This field is set to 0x1CC, which corresponds to Type C. |
| Capabilities | 4 | Reserved |