TIDUCL0 January 2017
The LMT87 is a precision CMOS integrated-circuit temperature sensor with an analog output voltage that is linearly and inversely proportional to temperature. It can operate down to a 2.7-V supply with 5.4-µA power consumption. Package options including through-hole TO-92 package allows the LMT87 to be mounted onboard, off-board, to a heat sink, or on multiple unique locations. LMT87 has accuracy specified in the operating range of −50°C to 150°C.