8.2.5 Running Project in Code Composer Studio (CCS)
To run this project in CCS:
- Install CCS and import the project "TIDA-00774_Firmware _V1.0".
- Read through Section 8.2.2 to customize the code.
- Power up the board with an external supply as described in Section 8.1.2 and connect the programmer.
- Build and debug the modified project to download the code to the MSP430F5132.