DLPS210C March 2021 – September 2025 DLP651NE
PRODUCTION DATA
The DMD requires four DC voltages: 1.8V source, VOFFSET, VRESET, and VBIAS. In a typical configuration, 3.3V is created by the DLPA100 power management and motor driver and is used on the DMD board to create the 1.8V. The TI voltage regulator TPS65145 takes in the 3.3V and outputs VOFFSET, VRESET, and VBIAS.