DLPS210C March 2021 – September 2025 DLP651NE
PRODUCTION DATA
The DLP651NE DMD, combined with DLPC7530 digital controller and a power management device provides, full 1080p resolution for bright, colorful display applications. A typical display system using laser phosphor illumination combines the DLP651NE DMD, DLPC7530 display controller, TPS65145 voltage regulator and DLPA100 PMIC and motor driver. The diagram below shows a system block diagram for the Laser Phosphor configuration of the DLP 0.65'' 1080p chipset. Figure 7-2 shows a system block diagram for the LED configuration of the DLP 0.65'' 1080p chipset. The components include DLP651NE DMD, DLPC7530 display controller and DLPA100 PMIC and motor driver and a TPS65145 PMIC.