DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
The J14 power connector is the input power supply connector for the DLPLCRC410EVM controller board. For proper operation, this power connector must be connected to a 5 VDC power supply capable of providing 30 W of input power. This connector must not be used when connecting power through input power connector J14.