DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
The D4100 chipset includes the DLPC410 controller (configured Xilinx Virtex 5 LX30) which exposes a high-speed 2xLVDS data and control interface for DMD control. This interface is connected to the APPSFPGA to support control from the APPSFPGA. The DLPC410 generates DMD and DLPA200 initialization and control signals in response to the inputs on the control interface.
For more information, refer to the DLPC410 data sheet - DLPS024.