DLPU040B October 2016 – March 2023 DLP650LNIR , DLPC410
The Float Tab script command places the DMD in a short-term safe state with the mirrors in the software induced floated (nominally flat) condition with bias removed from the DMD mirrors. For power down conditions, a hardware power-float is recommended prior to power removal via assertion of switch SW3 of the EVM, or an equivalent assertion of the PWR_FLOAT input pin of the DLPC410.