DLPU040B October   2016  – March 2023 DLP650LNIR , DLPC410

 

  1.   DLP Discovery 4100 Development Platform User’s Guide
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Welcome
  4. 2Overview
    1. 2.1 The DLP Discovery 4100 Development Platform
    2. 2.2 DLP Discovery 4100 Development Platform Photo
    3. 2.3 Key Components
      1. 2.3.1  Xilinx Virtex 5 APPSFPGA
      2. 2.3.2  DLPC410 - Digital Controller for DLP Discovery 4100 Chipset
      3. 2.3.3  DLPA200 - DMD Micromirror Driver
      4. 2.3.4  DLPR410 - Configuration PROM for DLPC410 Controller
      5. 2.3.5  APPSFPGA Flash Configuration PROM
      6. 2.3.6  DMD Connectors
      7. 2.3.7  USB Controller
      8. 2.3.8  50-MHz Oscillator
      9. 2.3.9  DDR2 SODIMM Connector
      10. 2.3.10 Connectors
        1. 2.3.10.1 JTAG Header H1
        2. 2.3.10.2 Mictor Connectors
        3. 2.3.10.3 GPIO Connectors
      11. 2.3.11 Battery
      12. 2.3.12 Power Supplies
        1. 2.3.12.1 J14 Power Connector
        2. 2.3.12.2 J14 Power Connector
        3. 2.3.12.3 REG. 0.9 V
        4. 2.3.12.4 REG. 1.0 V
        5. 2.3.12.5 REG. 1.8 V
        6. 2.3.12.6 REG. 2.5 V
        7. 2.3.12.7 REG. 3.3 V
        8. 2.3.12.8 REG. 12 V
  5. 3Hardware Overview and Setup
    1. 3.1 Getting Started
    2. 3.2 User Connectors and I/O
      1. 3.2.1  J12 Input Power Connector
      2. 3.2.2  J18 Input Power Connector
      3. 3.2.3  J1 USB Connector Pinout
      4. 3.2.4  J3 USB GPIO
      5. 3.2.5  J6 GPIO_A Connector
      6. 3.2.6  J8 DLPC410 Mictor Connector
      7. 3.2.7  J9 USB/APPSFPGA Mictor Connector
      8. 3.2.8  J13 DMD Flex 1 Connector
      9. 3.2.9  J14 DMD Flex 2 Connector
      10. 3.2.10 J15 DDR2 SODIMM Connector
      11. 3.2.11 J16, J17 EXP Connectors
      12. 3.2.12 H1 Xilinx FPGA JTAG Header
    3. 3.3 Configuration Jumpers
      1. 3.3.1 J2 – EXP Voltage Select
      2. 3.3.2 J4 – APPSFPGA Revision Select
      3. 3.3.3 J5 – Shared USB Signal Enable/Disable
      4. 3.3.4 J7 – USB EEPROM Programming Header
      5. 3.3.5 J10 – DLPA200 B Output Enable
    4. 3.4 Switches
      1. 3.4.1 SW1 - APPSFPGA Functional Switches
      2. 3.4.2 SW2 - APPSFPGA Reset
      3. 3.4.3 SW3 - DMD Power Float (Park)
      4. 3.4.4 SW4 - Input Power On/Off
    5. 3.5 Power and Status LEDs
      1. 3.5.1 D1 – USB Connection Indicator
      2. 3.5.2 D2 and D16 – APPSFPGA Done
      3. 3.5.3 D3 and D17 – DLPC410 Done
      4. 3.5.4 D9 – DDC_LED0
      5. 3.5.5 D10 – DDC_LED1
      6. 3.5.6 D11 – VLED0
      7. 3.5.7 D12 – VLED1
    6. 3.6 Test Points
  6. 4Software
    1. 4.1 Overview
      1. 4.1.1 Software Overview
        1. 4.1.1.1 DMD Image Control
        2. 4.1.1.2 Image Commands
    2. 4.2 DLP Discovery 4100 Operation
      1. 4.2.1 Quick Start Guide on Operation
      2. 4.2.2 74
    3. 4.3 Graphical User Interface
      1. 4.3.1 Menu Bar
        1. 4.3.1.1 File Menu
        2. 4.3.1.2 View Menu
        3. 4.3.1.3 DMD Menu
        4. 4.3.1.4 Execution Menu
        5. 4.3.1.5 Test Patterns Menu
        6. 4.3.1.6 Help Menu
      2. 4.3.2 Toolbar
        1. 4.3.2.1 File Menu Buttons
        2. 4.3.2.2 Run, Run Once, Loop Break, Step and Stop Controls
        3. 4.3.2.3 Set Start and End Buttons
        4. 4.3.2.4 Help Button
      3. 4.3.3 Script Commands Window
        1. 4.3.3.1 Load Tab
        2. 4.3.3.2 Reset Tab
        3. 4.3.3.3 Clear Tab
        4. 4.3.3.4 Float Tab
        5. 4.3.3.5 Control Tab
      4. 4.3.4 Status Window
      5. 4.3.5 Script Window
        1. 4.3.5.1 Inserting Commands
        2. 4.3.5.2 Moving Commands
        3. 4.3.5.3 Deleting Commands
    4. 4.4 Script and Status Operations
      1. 4.4.1 Saving Scripts and Statuses
        1. 4.4.1.1 Saving a Script
        2. 4.4.1.2 Saving a Status
      2. 4.4.2 Printing Scripts and Statuses
        1. 4.4.2.1 Printing a Script
        2. 4.4.2.2 Printing a Status
      3. 4.4.3 Opening Scripts and Statuses
      4. 4.4.4 Creating New Scripts and Statuses
        1. 4.4.4.1 Creating a New Script
        2. 4.4.4.2 Creating a New Status
    5. 4.5 DLPC410 Control Window
    6. 4.6 Test Patterns Window
    7. 4.7 About Box
    8. 4.8 Links
  7. 5Related Documentation
  8. 6Appendix
    1. 6.1 Abbreviations and Acronyms
    2. 6.2 Notational Conventions
      1. 6.2.1 Information About Cautions and Warnings
  9. 7Revision History

D3 and D17 – DLPC410 Done

D3 is an LED which indicates the DLPC410 is currently being configured from the DLPR410 PROM. D3 is turned on when the DLPC410 DONE pin is low, [not DONE]. Once the DLPC410 is completely configured, the DLPC410 DONE pin goes high and this LED turns OFF.

When the DLPC10 DONE pin goes high indicating the DLPC410 completed programming successfully and the DLPC410 is up and running, the green LED D17 is turned on by internal logic with the enabling of the DLPC410 IO.